The Jetpack SDK is a comprehensive solution provided by Nvidia to provide the Jetson embedded board with an Operation System (Linux for Tegra) derived from Ubuntu, CUDA-X accelerated libraries, and APIs for Deep Learning, Computer Vision, Accelerated Computing, and Multimedia.
The table below resumes all the Jetpack releases supported by the ZED Box.
Nvidia Jetpack - Jetson Linux |
ZED Box - Xavier NX | ZED Box - TX2 NX |
JetPack 5.0 DP - L4T 34.1 | ✔ | - |
JetPack 4.6.2 - L4T 32.7.2 | ✔ | ✔ |
JetPack 4.6.1 - L4T 32.7.1 | ✔ | ✔ |
JetPack 4.6 - L4T 32.6.1 | ✔ | ✔ |
JetPack 4.5.1 - L4T 32.5.2 | ✔ | ✔ |
JetPack 4.5.1 - L4T 32.5.1 | ✔ | ✔ |
JetPack 4.5 - L4T 32.5 | ✔ | - |
JetPack 4.4.1 - L4T 32.4.4 | ✔ | - |
JetPack 4.4 - L4T 32.4.3 | ✔ | - |
JetPack 4.4 - L4T 32.4.2 | ✔ | - |
Previous versions are not supported.
Additional information
Nvidia Jetpack |
Jetson Linux |
Ubuntu |
Linux Kernel |
CUDA |
JetPack 5.0 DP | L4T 34.1 | Ubuntu 20.04 | CUDA 11.4.14 | |
JetPack 4.6.2 | L4T 32.7.2 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.6.1 | L4T 32.7.1 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.6 | L4T 32.6.1 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.5.1 | L4T 32.5.2 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.5.1 | L4T 32.5.1 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.5 | L4T 32.5 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.4.1 | L4T 32.4.4 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.4 | L4T 32.4.3 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
JetPack 4.4 | L4T 32.4.2 | Ubuntu 18.04 | v4.9 | CUDA 10.2 |
Installation
For information about how to install Nvidia JetPack on the ZED Box please follow the online documentation.