What Nvidia Jetpack can I install on the ZED Box?

The Jetpack SDK is a comprehensive solution provided by Nvidia to provide the Jetson embedded board with an Operation System (Linux for Tegra) derived from Ubuntu, CUDA-X accelerated libraries, and APIs for Deep Learning, Computer Vision, Accelerated Computing, and Multimedia.

The table below resumes all the Jetpack releases supported by the ZED Box.

Nvidia Jetpack - Jetson Linux

ZED Box - Xavier NX ZED Box - TX2 NX
JetPack 5.0 DP - L4T 34.1 -
JetPack 4.6.2 - L4T 32.7.2
JetPack 4.6.1 - L4T 32.7.1
JetPack 4.6 - L4T 32.6.1
JetPack 4.5.1 - L4T 32.5.2
JetPack 4.5.1 - L4T 32.5.1
JetPack 4.5 - L4T 32.5 -
JetPack 4.4.1 - L4T 32.4.4 -
JetPack 4.4 - L4T 32.4.3 -
JetPack 4.4 - L4T 32.4.2 -

Previous versions are not supported.

Additional information

Nvidia Jetpack

Jetson Linux

Ubuntu

Linux Kernel

CUDA

JetPack 5.0 DP L4T 34.1 Ubuntu 20.04

LTS Kernel 5.10

CUDA 11.4.14
JetPack 4.6.2 L4T 32.7.2 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.6.1 L4T 32.7.1 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.6 L4T 32.6.1 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.5.1 L4T 32.5.2 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.5.1 L4T 32.5.1 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.5 L4T 32.5 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.4.1 L4T 32.4.4 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.4 L4T 32.4.3 Ubuntu 18.04 v4.9 CUDA 10.2
JetPack 4.4 L4T 32.4.2 Ubuntu 18.04 v4.9 CUDA 10.2

Installation

For information about how to install Nvidia Jetpack on the ZED Box please follow the online documentation.