产品与规格
ZED 相机、ZED 盒子嵌入式 PC 和配件的技术规格:光学参数、深度范围、运行条件、连接性和电源。
Collections
- Cameras: Specifications & Optics
Datasheets, 3D models, certifications, focal length and field of view, depth range, shutter, latency, and camera comparisons.
- Operating Conditions
How ZED cameras perform in rain, snow, water, low light, and with infrared, glass, polarizers, or very small objects.
- Embedded Platforms: ZED Box, ZED Link & Jetson
Using ZED cameras with ZED Box embedded PCs, ZED Link capture cards, and NVIDIA Jetson platforms: OS versions, headless mode, CAN bus, and Jetson Thor.
- Connectivity, Cables & Power
USB 3 and GMSL2 connections, cables and extensions, USB 2.0 compatibility, power options, and smartphone support.