Can I use GMSL2 cameras with the NVIDIA® Jetson AGX Thor™ Developer Kit?

Last updated: October 23, 2026

Why the Developer Kit does not support GMSL2 cameras

The GMSL2 cameras (ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One S, and ZED X One 4K) are connected to an NVIDIA® Jetson™ module through a GMSL2 deserializer, such as the ZED Link capture cards, which is plugged into a CSI/MIPI camera port of the carrier board.

The official carrier board of the NVIDIA® Jetson AGX Thor™ Developer Kit does not provide CSI/MIPI camera ports, so the ZED Link GMSL2 capture cards cannot be connected to it. For this reason, the GMSL2 cameras cannot be used with the Developer Kit.

The following StereoLabs cameras can be used with the Jetson AGX Thor™ Developer Kit:

The alternative: ZED Box 2 Max

To use the GMSL2 cameras with NVIDIA® Jetson Thor™, we recommend the ZED Box 2 Max, our embedded AI computer built on the NVIDIA® Jetson AGX Thor™ modules, with 8 GMSL2 camera inputs and the ZED SDK preinstalled. It is available in two versions:

Main features:

  • 8x GMSL2 inputs (FAKRA Z) with hardware synchronization, compatible with all the GMSL2 cameras listed above. You can connect:

    • up to 8 stereo cameras at HD1200 @ 30 FPS, or 4 stereo cameras at HD1200 @ 60 FPS;

    • up to 8 monocular cameras at HD1200 @ 60 FPS;

    • up to 6 ZED X One 4K cameras at 4K @ 15 FPS.

  • USB 3.2 ports for the ZED 2i and ZED Mini.

  • Robot-ready I/O: QSFP+ (up to 40 GbE), 2x GbE, optional 4x GbE PoE+, 4x CAN FD, 4G/5G (2 SIM slots), Wi-Fi 6, optional RTK GNSS.

  • Industrial design: actively cooled aluminum enclosure, 9 V to 36 V DC wide-range power input, operating temperature from -25°C to +50°C.

  • Ready to use: NVIDIA® JetPack and the ZED SDK are preinstalled.

Availability: the ZED Box 2 Max without GPS ships at the end of November 2026; the version with GPS ships at the end of December 2026.

For the full specifications and a comparison with the other ZED Box models, see the ZED Box 2 Series page. For multi-camera perception with lower power consumption, the ZED Box 2 (NVIDIA® Jetson Orin™ NX) provides the same 8 GMSL2 inputs.

Carrier boards with GMSL2 deserializers for the Jetson AGX Thor™ modules are also available from our partners.

Summary

Jetson Thor™ platform

Compatible cameras

NVIDIA® Jetson AGX Thor™ Developer Kit

ZED 2i and ZED Mini (USB 3); up to 2 ZED X One Core (MIPI, via ZED Link MIPI Quad and Holoscan Sensor Bridge). No GMSL2 support

ZED Box 2 Max - T4000 / T5000

Up to 8 GMSL2 cameras (ZED X, ZED X Mini, ZED X Nano, ZED X One GS, ZED X One S, ZED X One 4K); ZED 2i and ZED Mini (USB 3)

Partner carrier boards with GMSL2

GMSL2 cameras; ZED 2i and ZED Mini (USB 3)

For any question about the best configuration for your application, write to support@stereolabs.com.