Where can I find a comparison table for the ZED Stereo Cameras?
Here is a comparison table featuring the main features of all the ZED Stereo Cameras:
|
ZED X |
ZED 2i |
ZED 2 * |
ZED X Mini |
ZED Mini |
|
|
Communication |
GMSL2 |
USB3 |
USB3 |
GMSL2 |
USB3 |
|
Removable cable |
YES |
YES |
NO |
YES |
YES |
|
Dimensions |
163 mm x 30 mm x 37 mm |
175 mm x 30 mm x 43 mm |
175 mm x 30 mm x 33 mm |
94 mm x 30 mm x 37 mm |
124.5 mm x 30.5 mm x 26.5 mm |
|
Baseline |
120 mm |
120 mm |
120 mm |
50 mm |
63 mm |
|
Weight |
240 g |
230 g |
125 g |
150 g |
60 g |
|
Case |
Aluminum |
Aluminum |
Aluminum |
Aluminum |
Plastic |
|
IP Rating |
IP67 |
IP66 |
- |
IP67 |
- |
|
Optics |
ƒ/2.2 (2.2mm) |
ƒ/2.0 (2.1mm) |
ƒ/2.0 (2.1mm) |
ƒ/2.2 (2.2mm) |
ƒ/2.0 (3.06mm) |
|
Polarizer |
Optional |
Optional |
- |
Optional |
|
|
Image Sensor |
2x CMOS |
2x CMOS |
2x CMOS |
2x CMOS |
2x CMOS |
|
Max Resolution |
1920x1200 |
2208x1242 |
2208x1242 |
1920x1200 |
2208x1242 |
|
Max Frame Rate |
120 Hz @ SVGA |
100 Hz @ VGA |
100 Hz @ VGA |
120 Hz @ SVGA |
100 Hz @ VGA |
|
Sensors |
6 DOF IMU |
6 DOF IMU |
6 DOF IMU |
6 DOF IMU |
6 DOF IMU |
|
Tripod support |
1/4"-20 UNC |
1/4"-20 UNC |
1/4"-20 UNC |
1/4"-20 UNC |
- |
|
Screw mounting |
2x M4 threads (bottom) |
2x M4 threads (bottom) |
2x M4 threads (bottom) |
2x M4 threads (bottom) |
2x M2 (bottom) |
|
Operating Temperature |
-20°C to +55°C |
-10°C to +45°C |
-10 °C to +45°C |
-20°C to +55°C |
0°C to +45°C |
|
Depth accuracy |
(2.2 mm) 0.1% at 0.3m |
(2.1 mm) < 1% up to 3m (9.84ft) |
< 1% up to 3m (9.84ft) < 5% up to 15m (49.21ft) |
(2.2 mm) 0.1% at 0.1m (2.2 mm) 5.4% at 6m (3.8 mm) 0.1% to 0.15m (3.8 mm) 3.3% at 6m |
< 1.5% up to 3m < 7% up to 15m |
| Depth range | (2.2 mm) 0.3 to 20m (3.8 mm) 1 to 35m |
(2.1 mm) 0.3 m to 20 m (4 mm) 1.5 m to 35 m |
0.3 m to 20 m | (2.2 mm) 0.1 to 8m (3.8 mm) 0.15 to 12m |
0.10m to 15m |
| Field of View | Max 110 (H) x 80 (V) x 120° (D) (for 2.2mm) Max 80 (H) x 52 (V) x 91° (D) max. (for 4mm) |
Max 110°(H) x 70°(V) x 120°(D) (for 2.1 mm) Max 72°(H) x 44°(V) x 81°(D) (for 4 mm) |
Max 110°(H) x 70°(V) x 120°(D) | 110 (H) x 80 (V) x 120° (D) max. (for 2.2mm) 80 (H) x 52 (V) x 91° (D) max. (for 4mm) |
Max. 102°(H) x 57°(V) x 118°(D) |
* ZED 2 camera is approaching End-of-Life - Last Order Date: 30 November 2024