We don't provide free trial or sample units, but there are two ways to test the Stereolabs camera devices:
30-day Return Policy
Products do come with a 30-day return policy so if you purchase a camera and decide that it doesn't fit your needs, you can return it for a full refund (excluding shipping costs).
SDK Download
There is also another solution for you to test the ZED SDK without having a physical ZED. You can indeed download and install the ZED SDK and use recorded demo sequences to test it:
- Download the ZED SDK and install it.
- Download an SVO file from this support page.
- Open one of the ZED tools (ZED Explorer, ZED Depth Viewer, ZEDfu, etc) and click on the icon "Load SVO File" to open the recorded sequences.
- Alternatively, you can use one of the ZED Examples available on Github, selecting "SVO" as ZED Input.