Can I get 3D models and dimensions of my device?

USB3 Cameras

DEVICE DIMENSIONS WEIGHT 3D MODEL
ZED *

175 mm x 30 mm x 33 mm
6.89" x 1.18" x 1.3"

160 g
0.35 lb

STL
STEP

ZED Mini

124.5 mm x 30.5 mm x 26.5 mm
4.9" x 1.2" x 1.02"

60 g
0.13 lb

STL
STEP

ZED 2 175 mm x 30 mm x 33 mm
6.89" x 1.18" x 1.3"
125 g
0.27 lb

STL
STEP

ZED 2i 175 mm x 30 mm x 43 mm
6.89" x 1.18" x 1.69"
230 g
0.50 lb

STL

STEP

* Out of production

 

GMSL2 Cameras

DEVICE DIMENSIONS WEIGHT 3D MODEL
ZED X 163 mm x 30 mm x 37 mm
6.46" x 1.26" x 1.46"
240 g
0.53 lb

STL
STEP

ZED X Mini 94 mm x 30 mm x 37 mm
3.70" x 1.26" x 1.46"
150 g
0.33 lb

STL
STEP

ZED X One - No optics 31 mm x 31 mm x 38.63 mm
1.22" x 1.22" x 1.52"
48 g
0.11 lb
STL
STEP
ZED X One GS - 2.2 mm optics 31 mm x 31 mm x 52.36 mm
1.22" x 1.22" x 2.6"
55 g
0.12 lb

STL

STEP

ZED X One 4K - 3 mm optics 31 mm x 31 mm x 58.12 mm
1.22" x 1.22" x 2.29"
59 g
0.13 lb

STL

STEP

ZED X One GS - 4 mm optics 31 mm x 31 mm x 51.69 mm
1.22" x 1.22" x 2.03"
55 g
0.12 lb

STL

STEP

 

GMSL 2 Capture cards

DEVICE DIMENSIONS WEIGHT 3D MODEL
ZED LINK MONO

28 mm x 43.6 mm x 12.3 mm

0.98" x 1.72" x 0.48"

25 g

0.06 lb

STL

STEP

ZED LINK DUO

95 mm x 39 mm x 30 mm

3.74" x 1.54" x 1.18"

35 g

0.08 lb

STL

STEP

ZED LINK QUAD

105.2 mm x 54.0 mm x 30.3 mm

4.14" x 2.13" x 1.19"

53 g

0.17 lb

STL

STEP

 

ZED Box

DEVICE DIMENSIONS WEIGHT 3D MODEL
ZED Box 110 mm x 52.5 mm x 92 mm
4.33" x 2.07" x 3.62"
540 g
1.20 lb

STL

STEP

ZED Box Orin NX 16 GB 118 mm x 71 mm x 94 mm
4.65" x 2.80" x 3.7"
~560 g **
~1.23 lb **

STL

STEP

ZED Box Orin NX 8 GB 118 mm x 71 mm x 94 mm
4.65" x 2.80" x 3.7"
~540 g **
~1.20 lb **

STL

STEP

Wall mount (x2) 85 mm x 40 mm x 2.5 mm
3.35" x 1.57" x 0.1"
~30 g
~0.07 lb

STL

STEP

** The total weight may change depending on the configuration chosen

Attached Files