Dimensions and Weights
DEVICE | DIMENSIONS | WEIGHT | 3D MODEL |
ZED * |
175 mm x 30 mm x 33 mm |
160 g |
|
ZED Mini |
124.5 mm x 30.5 mm x 26.5 mm |
60 g 0.13 lb |
|
ZED 2 | 175 mm x 30 mm x 33 mm 6.89" x 1.18" x 1.3" |
125 g 0.27 lb |
|
ZED 2i | 175 mm x 30 mm x 43 mm 6.89" x 1.18" x 1.69" |
230 g 0.50 lb |
|
ZED X | 163 mm x 30 mm x 37 mm 6.46 x 1.26 x 1.46" |
240 g 0.53 lb |
|
ZED X Mini | 94 mm x 30 mm x 37 mm 3.70 x 1.26 x 1.46" |
150 g 0.33 lb |
|
ZED Box | 110 mm x 52.5 mm x 92 mm 4.33" x 2.07" x 3.62" |
540 g 1.20 lb |
|
ZED Box Orin | 118 mm x 71 mm x 94 mm 4.65" x 2.80" x 3.7" |
coming soon | |
GMSL2 CAPTURE CARD |
95 mm x 39 mm x 30 mm 3.74" x 1.54" x 1.18" |
35 g 0.08 lb |
* Out of production