连接性、电缆与电源
USB 3 和 GMSL2 连接、线缆和延长线、USB 2.0 兼容性、电源选项以及智能手机支持。
Articles
- Can ZED cameras be powered over Ethernet (PoE) or with a 12 V power supply?
- Can I use the ZED camera with a USB 3 extension cable?
- Can I connect the ZED X and ZED X Mini to a USB3 port?
- Can the ZED cameras connect directly to a smartphone? Can I develop an Android application to use with it?
- What type of GMSL2 cable should I use with my ZED X camera?
- Is the ZED backward-compatible with USB 2.0?